
calcActive())">
Compact Base - 42 + 4 I/O - 24 V Dc Supply - 2 Slots For Pci
LMC058LF424
ZARÂ 74,242.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LMC058LF424
Compact Base - 42 + 4 I/O - 24 V Dc Supply - 2 Slots For Pci
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Compact Base - 42 + 4 I/O - 24 V Dc Supply - 2 Slots For Pci
ZARÂ 74,242.79
Description
This Product Is Part Of The Modicon Lmc058 Range, An Offer Of Motion Controllers For Coordinated, Synchronised And Interpolated Motion Control. This Motion Controller Provides 42 Discrete + 4 Analogue I/Os And 3V Cr2477M Lithium Battery. It Is A Compact Base With A Rated Supply Voltage Of 24V Dc And A Rated Current Of.04A For Embedded Expert Modules Power, 10A For I/O Power Segment,.3A For Main Supply. It Provides 26 Totally Discrete Inputs, 16 Totally Discrete Outputs, And 4 Totally Analogue Inputs. It Supports 128Mb Flash And 64Mb Ram Memory. It Is An Ip20 Rated Product. Its Dimensions Are 237.5Mm (Width) X 85Mm (Depth) X 99Mm (Height). It Weighs.77Kg. This Product Is Certified By Ce, Culus, Csa, C-Tick And Gost-R. It Meets Ul 508, Iec 61131-2, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. Compact And Totally Expandable, The Modicon Motion Controllers Offer Performant Solutions In Terms Of Motion Control For Synchronized Axis, Speed Control, High Speed Counting And Communication Networks For Machine Builders. A Full Range Of Scalable Controllers To Design All Your Applications, Thanks To A Single Software Suite, Somachine, Including The Same Motion Libraries Based On Plcopen, Embedded I/O And Numerous Field Buses.
Product Details
SKU | LMC058LF424 |
---|---|
Part Number | LMC058LF424 |
Price | ZARÂ 74,242.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review