
calcActive())">
Climasys Forced Vent. Roof, 575M3/H, 230V, With Roof Outlet Grille And Filter G2, Grey (Ral 7035)
NSYCVF575M230MF
ZARÂ 11,425.49
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYCVF575M230MF
Climasys Forced Vent. Roof, 575M3/H, 230V, With Roof Outlet Grille And Filter G2, Grey (Ral 7035)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys Forced Vent. Roof, 575M3/H, 230V, With Roof Outlet Grille And Filter G2, Grey (Ral 7035)
ZARÂ 11,425.49
Description
Climasys Cv Forced Ventilator. Top Hood With Fan. 230 V 50Hz Or 60 Hz. 85W 50 Hz, 85W 60 Hz. Free Flow Rate With Standard Filter Of 573 M3/H At 50 Hz And 350 M3/H At 60 Hz. 96 X 340 X 340 Mm. Cut-Out Dimensions Of 228 X 228 Mm. Made In Hood Steel Grey Ral 7035. Protection Ip54.
Product Details
SKU | NSYCVF575M230MF |
---|---|
Part Number | NSYCVF575M230MF |
Price | ZARÂ 11,425.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review