Climasys Forced Vent. Ip54, 85M3/H, 230V, With Outlet Grille And Filter G2

NSYCVF85M230PF
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Climasys Cv Axial Motor Ventilator. 230V 50Hz Or 60Hz. 17 W 50 Hz, 15 W 60 Hz. Free Flow Rate With Standard Filter Of 85 M3/H At 50 Hz And 98 M3/H At 60 Hz. 170 X 150 X 62 Mm. Cut-Out Dimensions Of 125 X 125 Mm. Outlet Grille Injected Thermoplastic (Asa Pc), Grey Ral 7035. Connections Terminals By Cable. 2 Protective Grille On The Front And Rear Surfaces. Protection Ip54.

Product Details

SKU NSYCVF85M230PF
Part Number NSYCVF85M230PF
Price ZAR 1,204.00
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Climasys Forced Vent. Ip54, 85M3/H, 230V, With Outlet Grille And Filter G2
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.