
calcActive())">
Climasys Forced Vent. Ip54, 850M3/H, 230V, With Outlet Grille And Filter G2
NSYCVF850M230PF
ZARÂ 9,721.88
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYCVF850M230PF
Climasys Forced Vent. Ip54, 850M3/H, 230V, With Outlet Grille And Filter G2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys Forced Vent. Ip54, 850M3/H, 230V, With Outlet Grille And Filter G2
ZARÂ 9,721.88
Description
Climasys Cv Axial Motor Ventilator. 230V 50Hz Or 60Hz. 150W 50 Hz, 195W 60 Hz. Free Flow Rate With Standard Filter Of 803 M3/H At 50 Hz And 838 M3/H At 60 Hz. 336 X 316 X 162 Mm. Cut-Out Dimensions Of 291 X 291 Mm. Outlet Grille Injected Thermoplastic (Asa Pc), Grey Ral 7035. Connections Terminals By Cable. 2 Protective Grille On The Front And Rear Surfaces. Protection Ip54.
Product Details
SKU | NSYCVF850M230PF |
---|---|
Part Number | NSYCVF850M230PF |
Price | ZARÂ 9,721.88 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review