
calcActive())">
Climasys Forced Vent. Ip54, 560M3/H, 230V, With Outlet Grille And Filter G2
NSYCVF560M230PF
ZARÂ 9,841.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

NSYCVF560M230PF
Climasys Forced Vent. Ip54, 560M3/H, 230V, With Outlet Grille And Filter G2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Climasys Forced Vent. Ip54, 560M3/H, 230V, With Outlet Grille And Filter G2
ZARÂ 9,841.56
Description
Climasys Cv Axial Motor Ventilator. 230V 50Hz Or 60Hz. 68 W 50 Hz, 85 W 60 Hz. Free Flow Rate Of 550 M3/H At 50 Hz And 60 Hz. 336 X 316 X 161 Mm. Cut-Out Dimensions Of 291 X 291 Mm. Outlet Grille Injected Thermoplastic (Asa Pc), Grey Ral 7035. Connections Terminals By Cable. 2 Protective Grille On The Front And Rear Surfaces. Protection Ip54.
Product Details
SKU | NSYCVF560M230PF |
---|---|
Part Number | NSYCVF560M230PF |
Price | ZARÂ 9,841.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review