
calcActive())">
Circuit Breaker Easypact Cvs400N, 50 Ka At 415 Vac, 400 A Rating Ets 2.3 Electronic Trip Unit, 3P 3D
LV540510
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV540510
Circuit Breaker Easypact Cvs400N, 50 Ka At 415 Vac, 400 A Rating Ets 2.3 Electronic Trip Unit, 3P 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Device Is A Rated Current 400A Circuit Breaker From Easypact Cvs400N. The Rated Breaking Capacity(Ics) Is 50Ka At 415Vac,And Complete Range With Ics=100%Icu. The Version Of Breaker Is 3Poles Frame With Detection On 3Poles, Also Accompanied Ets 2.3 Trip Unit For Electronic Protection. It Is Conformed To Standard Iec60947-2 For Circuit Breakers Part. This Device Is Certified For Operation In Pollution Degree Iii Environment As Defined Iec60947-1& Iec60664-1, And Respected For Rohs Requirement As European Environment Directive Ec/2002/95. It Can Be Mounted By Blackplate Or Din Rail,Also Through The Door Of Class Ii Switchboard Without Downgrading Switchboard Insulation. The Front Of Toggle Offers Ip40 Protection, But When It Is Equiped Extended Rotary Handle Inside The Switchboard, Additional Ip54 Protection Degree For Extended Rotary Handle. This Series Have Slots For Electrical Auxiliaries(Mn/Mx/Of/Sd),Depending On The Type Of Trip Unit If Rotary Handle Installed. The Fixed Dimension Is 140Mm Width,255Mm Height,110Mm Depth.
Product Details
SKU | LV540510 |
---|---|
Part Number | LV540510 |
Price | ZARÂ 18,176.69 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review