
Circuit Breaker Compact Nsx400K, 36Ka At 800Vac, 10Ka At 1000Vac, Micrologic 2.3 Trip Unit, 250A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | C40K32D250 |
---|---|
Part Number | C40K32D250 |
Price | ZARÂ 29,212.68 |
FAQs | No |
Activity | 0 |