
Circuit Breaker Compact Nsx400Hb1, 75Ka At 690Vac, Micrologic 2.3 Trip Unit, 400A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | C40V32D400 |
---|---|
Part Number | C40V32D400 |
Price | ZARÂ 32,609.50 |
FAQs | No |
Activity | 0 |