
Circuit Breaker Compact Nsx400F Dc, 36Ka At 750 Vdc, Tm-Dc Trip Unit, 400 A Rating, 3 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | C40F3TM400D |
---|---|
Part Number | C40F3TM400D |
Price | ZARÂ 21,113.90 |
FAQs | No |
Activity | 0 |