
Circuit Breaker Compact Nsx250Hb1, 75Ka At 690Vac, Tmd Trip Unit 160A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | C25V3TM160 |
---|---|
Part Number | C25V3TM160 |
Price | ZARÂ 21,013.29 |
FAQs | No |
Activity | 0 |