Circuit Breaker Compact Nsx250F, 36Ka At 415Vac, Micrologic 2.2 Trip Unit 160A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx250F, 36Ka At 415Vac, Micrologic 2.2 Trip Unit 160A, 3 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C25F32D160 |
---|---|
Part Number | C25F32D160 |
Price | ZARÂ 8,457.67 |
FAQs | No |
Activity | 0 |