
Circuit Breaker Compact Nsx160F Ac/Dc, 18Ka At 415Vac, Tmd Trip Unit 125A, 2 Poles 2D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Circuit Breaker Compact Nsx160F Ac/Dc, 18Ka At 415Vac, Tmd Trip Unit 125A, 2 Poles 2D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16F2TM125 |
---|---|
Part Number | C16F2TM125 |
Price | ZARÂ 6,696.74 |
FAQs | No |
Activity | 0 |