Circuit Breaker Compact Nsx160F, 36Ka At 415Vac, Tmd Trip Unit 80A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx160F, 36Ka At 415Vac, Tmd Trip Unit 80A, 3 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16F3TM125 |
---|---|
Part Number | C16F3TM125 |
Price | ZARÂ 6,186.40 |
FAQs | No |
Activity | 0 |