Circuit Breaker Compact Nsx160F, 36Ka At 415Vac, Tmd Trip Unit 160A, 4 Poles 4D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx160F, 36Ka At 415Vac, Tmd Trip Unit 160A, 4 Poles 4D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16F4TM160 |
---|---|
Part Number | C16F4TM160 |
Price | ZARÂ 9,528.34 |
FAQs | No |
Activity | 0 |