
Circuit Breaker, Compact Nsx1200 Tm-Dc, 2 Poles, 1200A, 50Ka At 600 Vdc, Without Bare Cable Connector
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | C1BN2TM12HD |
---|---|
Part Number | C1BN2TM12HD |
Price | ZARÂ 72,976.18 |
FAQs | No |
Activity | 0 |