
calcActive())">
Circuit Breaker, Compact Nsx1200 Tm-Dc, 2 Poles, 1200 A, 50 Ka At 600 Vdc, With Bare Cable Connector
LV438552
ZARÂ 45,379.66
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV438552
Circuit Breaker, Compact Nsx1200 Tm-Dc, 2 Poles, 1200 A, 50 Ka At 600 Vdc, With Bare Cable Connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker, Compact Nsx1200 Tm-Dc, 2 Poles, 1200 A, 50 Ka At 600 Vdc, With Bare Cable Connector
ZARÂ 45,379.66
Product Details
SKU | LV438552 |
---|---|
Part Number | LV438552 |
Price | ZARÂ 45,379.66 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review