
Circuit Breaker, Compact Nsx1000 Tm-Dc, 2 Poles, 1000 A, 50 Ka At 600 Vdc, With Bare Cable Connector
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | LV438551 |
---|---|
Part Number | LV438551 |
Price | ZARÂ 40,605.88 |
FAQs | No |
Activity | 0 |