
calcActive())">
Circuit Breaker Basic Frame, Masterpact Mtz2 40H1, 4000 A, 66 Ka At 440 Vac 50/60 Hz, 4P, Drawout, Without Micrologic
LV848327
ZARÂ 285,031.80
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV848327
Circuit Breaker Basic Frame, Masterpact Mtz2 40H1, 4000 A, 66 Ka At 440 Vac 50/60 Hz, 4P, Drawout, Without Micrologic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Basic Frame, Masterpact Mtz2 40H1, 4000 A, 66 Ka At 440 Vac 50/60 Hz, 4P, Drawout, Without Micrologic
ZARÂ 285,031.80
Description
This Is A Basic Frame For 4 Poles Masterpact Mtz2 40H1 Drawout Circuit Breaker. Masterpact Mtz Is The Last Generation Of High Current Air Circuit Breakers Up To 6300 A Embedding Advanced Digital Technologies. Masterpact Mtz Is Designed To Protect Electrical Systems From Damage Caused By Overloads, Short Circuits And Equipment Ground Faults. The Breaking Capacity (Icu) Is 66Ka Rms At 440Vac 50/60Hz. The Rated Current Is 4000A. The Basic Frame Must Be Associated With The Corresponding Chassis Which Has Also To Be Ordered Separately. This Basic Frame Is Compatible With Micrologic X Control Unit Which Has To Be Ordered Separately. With Micrologic X Control Unit, Masterpact Mtz Contributes To Safety And Energy Efficiency. It Can Be Equipped With A Variety Of Optional Functions And Accessories. The Dimensions Are 556Mm (W) X 439Mm (H) X 403Mm (D). It Ensures Compliance With International Standards (Iec 60947), Ul489, Ccc, Eac And Marine Specifications. Masterpact Mtz And Micrologic X Are Part Of Ecostruxure Architecture System.
Product Details
SKU | LV848327 |
---|---|
Part Number | LV848327 |
Price | ZARÂ 285,031.80 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review