
Circuit Breaker Basic Frame, Compact Nsx250F, 36 Ka At 415 Vac 50/60 Hz, 250 A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Circuit Breaker Basic Frame, Compact Nsx250F, 36 Ka At 415 Vac 50/60 Hz, 250 A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C25F3 |
---|---|
Part Number | C25F3 |
Price | ZARÂ 7,073.29 |
FAQs | No |
Activity | 0 |