
calcActive())">
Chassis For Masterpact Mtz2 32 H1/H2/H3/Ha/Hf - 3200 A - 4P
LV848407
ZARÂ 81,815.19
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV848407
Chassis For Masterpact Mtz2 32 H1/H2/H3/Ha/Hf - 3200 A - 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Chassis For Masterpact Mtz2 32 H1/H2/H3/Ha/Hf - 3200 A - 4P
ZARÂ 81,815.19
Description
This Is A Chassis For Drawout 4 Poles Masterpact Mtz2 32 N1/H1/H2//H3/H10 Circuit Breakers And Mtz2 32 Ha/Ha10 Switch Disconnectors. The Drawout Version Brings Some Benefits Compared To Fixed Version With Visible Separation Of The Power Contacts Via Racking Out. It Offers Also An Easy And Complete Access To The Device For Periodic Maintenance, And The Possibility Of A Quick Replacement Of The Device If Necessary. Masterpact Mtz Is The Last Generation Of High Current Air Circuit Breakers Up To 6300 A Embedding Advanced Digital Technologies. Masterpact Mtz Is Designed To Protect Electrical Systems From Damage Caused By Overloads, Short Circuits And Equipment Ground Faults. The Rated Current Of This Chassis Is 3200 A.
Product Details
SKU | LV848407 |
---|---|
Part Number | LV848407 |
Price | ZARÂ 81,815.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review