
calcActive())">
Changeover Relay Irli 10A 2P Uc 230V-240Vac Ue 250Vac
A9E15535
ZARÂ 1,172.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9E15535
Changeover Relay Irli 10A 2P Uc 230V-240Vac Ue 250Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Changeover Relay Irli 10A 2P Uc 230V-240Vac Ue 250Vac
ZARÂ 1,172.60
Description
This Acti9 Irli Product Is A Changeover Relay. It Has A Changeover Contact (C/O) And A Normally Open Contact (No). The Uc Control Circuit Voltage Is 230Vav To 240Vac With A 50/60Hz Frequency.
Product Details
SKU | A9E15535 |
---|---|
Part Number | A9E15535 |
Price | ZARÂ 1,172.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review