
calcActive())">
Cartridge C40-350 For Surge Arrester Iprd
A9L40102
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9L40102
Cartridge C40-350 For Surge Arrester Iprd
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Product Is A Cartridge C40-350 For Surge Arrester Iprd. The Imax Maximum Discharge Current Is 40Ka. The In Nominal Discharge Current Is 15Ka. This Product Is Compatible With Tt And Tn Earthing System. This Type 2 Device Autoprotected By Integrated Circuit-Breaker Is Recommended For Moderate Risk Level In Incoming Panel Board. The Uc Maximum Continuous Operating Voltage Is 350Vac. The Up Voltage Protection Level Is 1.4Kv. It Can Be Plugged Into A Surge Protecting Device Module. Its Width Is 57 Mm Pitches Of 9Mm. The Product Color Is White (Ral9003). The Dimensions Are (W) 18Mm X (H) 57Mm X (D) 56Mm. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 Or Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. It Is Compliant With Iec 61643-1 And En 61643-11 Standards.
Product Details
SKU | A9L40102 |
---|---|
Part Number | A9L40102 |
Price | ZARÂ 814.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review