
calcActive())">
Carriage Switches, Drawout Compact Nsx, Chassis Connected (Ce)/Diconnected (Cd) Position, 2 Changeover Contact Types
LV429287
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429287
Carriage Switches, Drawout Compact Nsx, Chassis Connected (Ce)/Diconnected (Cd) Position, 2 Changeover Contact Types
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
These Are 2 Carriage Switches That Provides Ce And Cd Chassis Position Remote Information For Compact Nsx 100 To 630 And Powerpact Multistandard H/J/L Circuit Breakers. The Ce Contact Indicates That The Chassis Is Connected To The Circuit Breaker. The Cd Contact Indicates That The Chassis Is Disconnected From The Circuit Breaker. The Contacts Clip Into The Fixed Part Of The Chassis. These Auxiliaries Are A Common Point Changeover Type Contact With 1 Normally Open Contact And 1 Normally Closed Contact. The Rated Current Is 6A And The Minimum Load Is 100Ma At 24 Vdc. Utilization Categories Are Ac12/Ac15/Dc12/Dc14. Compact Nsx And Powepact Multistantard Chassis Can Be Equipped With 1 Ce And 1 Cd Carriage Switches. It Complies With Iec 60947-5-1 Standard.
Product Details
SKU | LV429287 |
---|---|
Part Number | LV429287 |
Price | ZARÂ 1,521.06 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review