Canopen Standard Cable - Ip20 - Iec 60332-1 - 100 M

TSXCANCA100
Be the first one to review this.
CANopen standard cable - IP20 - IEC 60332-1 - 100 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Canopen Range, An Offer Of Connection Components. This Canopen Standard Cable Is A Low Smoke, Zero Halogen And Flame-Retardant Cable, An Accessory Of Variable Speed Drive. The Length Of This Cable Is 100M. Its Wide Range Of Operating Temperature Between 5°C And 60°C Makes It Suitable For Standard Environment, Fixed Installation. The Cable Configuration Is (2 X 22Awg) + (2 X 24Awg). It Is An Ip20 Rated Product. It Weighs 8.8Kg. It Is Compatible For Altivar 32 Communication Buses And Networks. It Is Suitable For Used In Material Handling, Hoisting, Wood Machines, Process Machines, Textile Machines And Packaging Applications. This Product Is Certified By Ce. Connection Via Sub-D Connector With Vwa3618 Canopen Card. This Range Is Open To All Communication Networks, Applications, Users, And Provides Ingenious Solutions For All Specific Requirements.

Product Details

SKU TSXCANCA100
Part Number TSXCANCA100
Price ZAR 13,503.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Canopen Standard Cable - Ip20 - Iec 60332-1 - 100 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.