
calcActive())">
Canopen Cable - For Harsh Environment - Ip20 - 50 M
TSXCANCD50
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TSXCANCD50
Canopen Cable - For Harsh Environment - Ip20 - 50 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Canopen Range, An Offer Of Connection Components. This Canopen Cable Is A Low Smoke, Zero Halogen And Flame-Retardant Cable, An Accessory Of Variable Speed Drive. The Length Of This Cable Is 50M. Its Wide Range Of Operating Temperature Between -10°C And 70°C And Its Resistance To Hydrocarbons, Industrial Oils, Detergents, Solder Splashes Makes It Suitable For Harsh Environment. The Cable Configuration Is (2 X 22Awg) + (2 X 24Awg). It Is An Ip20 Rated Product. It Weighs 3.51Kg. It Is Used To Connect Via Sub-D Connector With Vwa3618 Canopen Card. It Is Compatible For Altivar 32 Communication Buses And Networks. It Is Suitable For Used In Material Handling, Hoisting, Wood Machines, Process Machines Etc. This Product Is Certified By Ce. This Range Is Open To All Communication Networks, Applications, Users, And Provides Ingenious Solutions For All Specific Requirements.
Product Details
SKU | TSXCANCD50 |
---|---|
Part Number | TSXCANCD50 |
Price | ZARÂ 12,933.57 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review