
calcActive())">
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
K1E005NLH
ZAR 1,012.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1E005NLH
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
ZAR 1,012.98
Product Details
SKU | K1E005NLH |
---|---|
Part Number | K1E005NLH |
Price | ZAR 1,012.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review