
calcActive())">
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
K1D004NLH
ZAR 694.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1D004NLH
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam Stepping Switch - 1 Pole - 45° - 12 A - Screw Mounting
ZAR 694.45
Description
This Harmony K1 Cam Stepping Switch Has 1 Pole (1P). It Also Has A Rating Of 12A, A Screw Clamp Mounting Mode And A Metallic Color With Black Marking. It Has 1 - 2 - 3 - 4 Marking To Indicate The Position Of The Switch. This Metal Head Cam Stepping Switch Is Designed To Meet Most Industrial And Process Control Application Thanks To A Compact Size, An Easy Integration With 16Mm And 22Mm Diameter Units And Has Several Selection Functions. It Has A 45 Degree Between Its Switching Positions.
Product Details
SKU | K1D004NLH |
---|---|
Part Number | K1D004NLH |
Price | ZAR 694.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review