
calcActive())">
Cable Lug - For Ezc250F/N/H, Ezcv250N/H - 42..152 Mm2 - Set Of 3
EZELUG2503
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZELUG2503
Cable Lug - For Ezc250F/N/H, Ezcv250N/H - 42..152 Mm2 - Set Of 3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
These Accessories Are Cable Lugs For Easypact Ezc 250 Devices. These Cable Lugs Can Receive 1 Cable From 42Mm² To 152Mm². The Connectors Are Screwed Directly On The Device Power Terminals. The Rated Current Is From 100A Up To 250 A. They Are Sold By Set Of 3 Parts.
Product Details
SKU | EZELUG2503 |
---|---|
Part Number | EZELUG2503 |
Price | ZARÂ 342.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review