
calcActive())">
Brushless Dc Motor 24..48V- Ethernet/Ip Interface - L = 174 Mm- 18:1
ILE2K661PC1A1
ZARÂ 40,989.52
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ILE2K661PC1A1
Brushless Dc Motor 24..48V- Ethernet/Ip Interface - L = 174 Mm- 18:1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Brushless Dc Motor 24..48V- Ethernet/Ip Interface - L = 174 Mm- 18:1
ZARÂ 40,989.52
Description
This Product Is Part Of The Lexium Ile Range, An Offer Of Integrated Motion Drives For Motion Control. The Motion Integrated Drive With A 6-Pole Brushless Dc Motor Features An Integrated Ethernet/Ip Communication Interface And Keyed Shaft Without Holding Brake. The Brushless Dc Motor With A Rated Supply Voltage Of 24V, 48V Dc, A Peak Current Consumption Of 7000Ma And A Nominal Speed Of 281Rpm At 48V. The Shaft Dimensions Are 10Mm (Diameter) X 25Mm (Length). It Is Furnished With Industrial Connector For Electrical Connection. It Is An Ip41 (Shaft Bushing) And Ip54 (Total Except Shaft Bushing) Rated Product. Its Dimensions Are 174Mm (Length) X 66Mm (Width) And The Centering Collar Dimensions Are 4Mm (Depth) X 16Mm (Diameter) With 73.54Mm Mounting Hole. Its Weighs 1.85Kg. It Is Suitable For Printing, Paper, Packaging, Handling, Labelling, Textile Industry, Electronics Manufacture And Medical Technology Applications. This Product Is Certified By Ce, Tuv, Cul And Ul. It Meets En/Iec 61800-3, En 61800-3 2001, En/Iec 50178, En 61800-3 2001-02, Iec 61800-3, Ed 2 And En 50347 Standards. It Supports 66Mm Flange Mount With A Natural Convection Cooling System. Lexium Integrated Drives Integrate Motor, Positioning Controller, Power Electronics, Fieldbus And Safety Function In A Single Device. Integrated Drives For Motion Control With Stepper, Servo Or Brushless Dc Motor.
Product Details
SKU | ILE2K661PC1A1 |
---|---|
Part Number | ILE2K661PC1A1 |
Price | ZARÂ 40,989.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review