
calcActive())">
Body For Bcd Encoded Output Switch - 1 Pole - 30° - 12 A - For Ø 22 Mm
K1D011B
ZAR 936.24
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K1D011B
Body For Bcd Encoded Output Switch - 1 Pole - 30° - 12 A - For Ø 22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Body For Bcd Encoded Output Switch - 1 Pole - 30° - 12 A - For Ø 22 Mm
ZAR 936.24
Product Details
SKU | K1D011B |
---|---|
Part Number | K1D011B |
Price | ZAR 936.24 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review