
calcActive())">
Bmxnrp0200 - Fiber Converter Mm/Lc 2Ch 100Mb
BMXNRP0200
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXNRP0200
Bmxnrp0200 - Fiber Converter Mm/Lc 2Ch 100Mb
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Fiber Converter Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). It Supports Multimode And Hot Swap Function. It Is A Fibre Optic Repeater With A Current Of 200Ma And A Rated Voltage Of 24V. It Offers 1310Nm Wavelength. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. The Optic Repeater Has 2 Rj45 With 100Base-Tx Port, 2 Fibre Optic With 100Base-Fx Port Ethernet Ports Withm To 2000M Operating Distance. It Is An Ip20 Rated Product. Its Dimensions Are 32Mm (Width) X 86Mm (Depth) X 100Mm (Height) And Weighs 203G. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ce, Merchant Navy, Gost, C-Tick. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Product Is Compatible With The Entire Range Of Modicon Controllers. The Repeater Is Linked To Cra Drop Adapters By Means Of Ethernet Interlink Cables. Modicon X80 Is A Common Platform Of Modules That Reduces Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Various Programmable Automation Controllers (Pac).
Product Details
SKU | BMXNRP0200 |
---|---|
Part Number | BMXNRP0200 |
Price | ZARÂ 20,330.79 |
FAQs | No |
Activity | IDPAC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review