
calcActive())">
Bmxddi6402K, Discrete Input Module X80, 64 Inputs, 24 Vdc Positive
BMXDDI6402K
ZARÂ 19,290.91
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXDDI6402K
Bmxddi6402K, Discrete Input Module X80, 64 Inputs, 24 Vdc Positive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Bmxddi6402K, Discrete Input Module X80, 64 Inputs, 24 Vdc Positive
ZARÂ 19,290.91
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Discrete Input Module Has 64 Inputs With Sink (Positive) Logic. It Is An Input Module With An Input Voltage Of 24V Dc, A Current Consumption Of 200Ma At 3.3V Dc And A Power Dissipation Of 4.3W. There Is An Isolation Between Channels. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Has An External Fuse Per Group Of Channel.5A Fast Blow And Without Reverse Polarity Protection Type. It Offers 362681 Hours Of Mtbf. It Is An Ip20 Rated Product. It Weighs.145Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Eac, Rcm, Ul, Csa, Merchant Navy, Ce. It Meets Iec 61131-2, Csa C22.2 No 142, Csa C22.2 No 213 And Ul 508 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXDDI6402K |
---|---|
Part Number | BMXDDI6402K |
Price | ZARÂ 19,290.91 |
FAQs | No |
Activity | IDPAC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review