Bmxcra31200 - Modicon X80 Rio Drop E/Ip Std

BMXCRA31200
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Ethernet Remote Input Output (Rio) Drop Adaptor Has 2 Ports. Integrated Connection Is Ethernet/Ip For Device Network. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. The Input Data Are Collected And Published To The Remote I/O Head Adaptor And Output Modules Are Updated With The Data Received From Remote I/O Head Adaptor. It Is An Ip20 Rated Product. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ce, Merchant Navy, Gost, C-Tick. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Adaptor Is Compatible With To 128 Discrete Channels And To 16 Analogue Channels. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).

Product Details

SKU BMXCRA31200
Part Number BMXCRA31200
Price ZAR 21,249.13
FAQs No
Activity IDPAC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Bmxcra31200 - Modicon X80 Rio Drop E/Ip Std
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.