Bmeahi0812 - Analog Input Module X80 - 8 Inputs Hart - Current Isolated

BMEAHI0812
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Analogue Input Module Has 8 Inputs With 15Bit + Sign Input Resolution. It Is An Input Module With A Current Of 4Ma To 20Ma Input Type With I/O Mapping Function. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Is Furnished With Telefast And 20-Way Terminal Block For Electrical Connection. It Weighs.233Kg. It Is Suitable For Medium To Large Process Applications. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Product Is Compatible With Bmep58Xxx Processor, Bmxftb20Xxx Terminal Block, Abe7Cpa31, Bmexbpxxx Backplane, Abe7Cpa02, Abe7Cpa03, Bmecra31210 Head Module. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).

Product Details

SKU BMEAHI0812
Part Number BMEAHI0812
Price ZAR 30,523.60
FAQs No
Activity IDPAC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Bmeahi0812 - Analog Input Module X80 - 8 Inputs Hart - Current Isolated
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.