
calcActive())">
Basic Switch Disconnector Masterpact Mtz2 12 Ha, 1250 A, 4 Poles, Fixed
LV848040
ZARÂ 104,768.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV848040
Basic Switch Disconnector Masterpact Mtz2 12 Ha, 1250 A, 4 Poles, Fixed
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Basic Switch Disconnector Masterpact Mtz2 12 Ha, 1250 A, 4 Poles, Fixed
ZARÂ 104,768.40
Description
It Is A Masterpact Mtz2 12Ha Basic Switch Disconnector, 4 Poles, 1250 A, In Fixed Version. Masterpact Mtz Is The Last Generation Of High Current Air Circuit Breakers And Switch Disconnectors Up To 6300 A Embedding Advanced Digital Technologies. Masterpact Mtz Is Designed To Protect Electrical Systems From Damage Caused By Overloads, Short Circuits And Equipment Ground Faults. It Is Designed For All Standard Applications. The Rated Current Is 4000 A And The Operational Voltage Is 690 Vac 50/60 Hz. The Rated Making Capacity Is 145 Ka Peak At 690V Ac Within Ac23A Category. Masterpact Mtz Front Face Provides Reinforced Insulation (Class 2) According To Iec 60664-1 Standard. It Complies With Iec 60947-3 Standard. It Is Not Supplied With Power Connections. Masterpact Mtz And Micrologic X Are Part Of Ecostruxure Architecture System.
Product Details
SKU | LV848040 |
---|---|
Part Number | LV848040 |
Price | ZARÂ 104,768.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review