
calcActive())">
Basic Digital Output Module Stb - 24 V Dc - 16 O
STBDDO3705
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBDDO3705
Basic Digital Output Module Stb - 24 V Dc - 16 O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Output Module Is Part Of The Modicon Stb Range, An Offer Of Ip20 Modular Distributed I/Os On Multiple Networks And Fieldbus. This Basic Digital Output Module Offers 16 Outputs With Positive Discrete Output Logic. It Offers Discrete Output Voltage Of 24V Dc With Solid State Discrete Output. There Is An Insulation Between Channels And Logic Bus At 1500V For 1 Minute. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 13.9Mm (Height). It Weighs.086Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. It Meets En/Iec 61131-2 Standard. It Is Compatible With I/O Base Stbxba3000 And Power Distribution Module Stbpdt3100/3105. Advantys Distributed I/O Solutions Are Simple, Open And Flexible, Meeting Needs In Every Stage Of The Product Life Cycle. For Distributed Connection To Sensors And Actuators From A Plc With Prefabricated Cables.
Product Details
SKU | STBDDO3705 |
---|---|
Part Number | STBDDO3705 |
Price | ZARÂ 3,486.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review