Basic Analog Output Kit Stb - 0..10 V - 2 O - 10 Bits

STBAVO1255K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Output Kit Is Part Of The Modicon Stb Range, An Offer Of Ip20 Modular Distributed I/Os On Multiple Networks And Fieldbus. This Standard Analog Output Kit Is An Accessory Kit For Programmable Logic Controllers (Plc) And Programmable Automation Controllers (Pac). It Has 2 Analog Output (Voltagev To 10V) With 10Bit Plus Sign Resolution. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Analog Input Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 45Ma At 5V Dc For Logic Bus. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 13.9Mm (Height). It Weighs.116Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. It Is Compatible With Mounting Base Stbxba1000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbxts2100, 6-Terminal Spring Clamp Connector, Stbavo1255 Module, Stbxba1000 Base And Stbxts1100, 6-Terminal Screw Type Connector. Advantys Distributed I/O Solutions Are Simple, Open And Flexible, Meeting Needs In Every Stage Of The Product Life Cycle. For Distributed Connection To Sensors And Actuators From A Plc With Prefabricated Cables.

Product Details

SKU STBAVO1255K
Part Number STBAVO1255K
Price ZAR 2,733.44
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Basic Analog Output Kit Stb - 0..10 V - 2 O - 10 Bits
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.