Base Unit, Harmony Gtu, Open Box For Universal Panel

HMIG5U2
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Gtu Range, An Offer Of High Performance Iot-Ready Modular Hmi Panels From 7 To 19Inch (Width) Screen. The Open Box Features Intel X86 1.33Ghz Processor And 32Gb Cfast Card Data Storage, Suits For Universal Panel. It Is Designed With Backup Memory Of Nvram 512Kb And Internal Memory Of Ram 2Gb. This Open Box Supports Windows Embedded 7 Operating System. It Is Equipped With 10Base-T/100Base-Tx/1000Base-T Ethernet Port. Communication Port Protocols Are Modbus, Modbus Tcp/Ip And Uni-Telway. Its Dimensions Are 188Mm (Width) X 45Mm (Depth) X 131Mm (Height) And Weighs.9Kg. This Product Is Certified By Atex, Ce, Culus, Iec, Cul, Gl, Lr, Bv, Rcm And Eac. It Meets Csa C22.2 No 142, Ansi/Isa 12-12-01, Ul 508, Class I Division 2 Csa C22.2 No 213 And Iec 61132-2 Standards. Harmony Gtu (Formerly Known As Magelis Gtu) Are Universal Panels That Include Smartphone-Like Interface And Wireless Technology. They Offer Unmatched Comfort Of Use With No Compromise On Performance And Openness.

Product Details

SKU HMIG5U2
Part Number HMIG5U2
Price ZAR 43,738.11
FAQs No
Activity IDHMI

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Base Unit, Harmony Gtu, Open Box For Universal Panel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.