
calcActive())">
Auxiliary contact kit, GoPact MTS 2000, 2 NO/NC contacts , ON/OFF indication
GMSAUXCK06
ZARÂ 548.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GMSAUXCK06
Auxiliary contact kit, GoPact MTS 2000, 2 NO/NC contacts , ON/OFF indication
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary contact kit, GoPact MTS 2000, 2 NO/NC contacts , ON/OFF indication
ZARÂ 548.60
Description
This is an auxiliary contact kit for new GoPact MTS 2000 (frame size 6). This kit is made of 2 sets of changeover contacts, one for each switch disconnector for GoPact MTS. A changeover type contact is a common point with a normally open (NO) contact and a normally closed (NC) contact. The kit is pre-wired with terminal blocks. Auxiliary contacts provide the open and closed status indication of the switch disconnectors, for both source N (position I) and source R (position II). It is available as a spare part for GoPact MTS. This accessory is compatible with GoPact MTS frame size 6 (GoPact MTS 2000), from 1250A to 2000A ratings. GoPact MTS is combining compactness with high performance and customer convenience. GoPact MTS has a good price-performance ratio for simple applications and delivers a reliable electrical solution for your applications. GoPact MTS is compliant with IEC 60947-3 and IEC60947-6-1 standards. GoPact MTS range benefits from Schneider Electric quality assurance.
Product Details
SKU | GMSAUXCK06 |
---|---|
Part Number | GMSAUXCK06 |
Price | ZARÂ 548.60 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account