
calcActive())">
Auxiliary Contacts, Tesys Gs, 2 C/O, Early Break, Side Mounting, For Gs1 32 A With Direct Front/Right Handle
GS1AM211
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS1AM211
Auxiliary Contacts, Tesys Gs, 2 C/O, Early Break, Side Mounting, For Gs1 32 A With Direct Front/Right Handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Instantaneous Auxiliary Contact Block For 3-Pole And 4-Pole 32A Iec Fuse Switch-Disconnectors Gs1Dd, Gs1Ddb. It Provides 2C/O Early Break Contacts Rated Up To 12A/24V Dc-13 And 4A/230V Ac-15, For I/O Position Signaling. Right-Hand Side Mounting And Connection By Faston Terminals. Iec Certified, It Conforms To Rohs/Reach Regulation.
Product Details
SKU | GS1AM211 |
---|---|
Part Number | GS1AM211 |
Price | ZARÂ 1,527.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review