
calcActive())">
Auxiliary Contacts, Tesys Gs, 1 C/O, Early Break, Front Mounting, For Gs1 50-400 A With Direct Right Handle
GS1AM1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS1AM1
Auxiliary Contacts, Tesys Gs, 1 C/O, Early Break, Front Mounting, For Gs1 50-400 A With Direct Right Handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Instantaneous Auxiliary Contact Block For 3-Pole And 4-Pole 50-400A Iec Fuse Switch-Disconnectors Gs1Fd, Gs1Gd, Gs1Jd, Gs1Kd, Gs1Kkd, Gs1Lld, Gs1Ld, Gs1Nd, Gs1Qqd. It Provides 1C/O Early Break Contacts Rated Up To 12A/24V Dc-13 And 4A/230V Ac-15, For I/O Position Signaling. Front Mounting And Connection By Faston Terminals. Iec Certified, It Conforms To Rohs/Reach Regulation.
Product Details
SKU | GS1AM1 |
---|---|
Part Number | GS1AM1 |
Price | ZARÂ 937.16 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review