
calcActive())">
Auxiliary Contact Block, Tesys K, 1No + 1Nc, Front Mounting, Screw Clamp Terminals
LA1KN11
ZARÂ 332.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LA1KN11
Auxiliary Contact Block, Tesys K, 1No + 1Nc, Front Mounting, Screw Clamp Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact Block, Tesys K, 1No + 1Nc, Front Mounting, Screw Clamp Terminals
ZARÂ 332.68
Description
Tesys K Instantaneous Auxiliary Contact Block, For Contactors Lc.K, Lp.K, Ca.K With Screw Clamp Terminals. It Provides 1No+1Nc Contacts Rated Up To 10A 690V Ac, Connection By Screw Clamp Terminals. Front Mounting By Clip-On, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LA1KN11 |
---|---|
Part Number | LA1KN11 |
Price | ZARÂ 332.68 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review