
calcActive())">
Auxiliary Contact, Acti9, Iof/Sd+Of, 2Oc, Ac/Dc
A9A26929
ZARÂ 1,293.97
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A26929
Auxiliary Contact, Acti9, Iof/Sd+Of, 2Oc, Ac/Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact, Acti9, Iof/Sd+Of, 2Oc, Ac/Dc
ZARÂ 1,293.97
Description
This Acti9 Iof+Sd/Of Electric Auxiliary Is A Double Open/Closed Or Fault Indicator Contact. It Is Dedicated To Ic60, Ic40, Icv40, Iid, Iid40, Idpn Vigi, Isw-Na, Ic60 & Iid Products. It Comes With 1 Changeover Contact Indicating The Open Or Closed Position (Of). It Provides A Remote Position Open/Close And/Or Fault Tripping Indication Of The Associated Device. It Is A Two-In-One Product. The Choice Of Of+Sd Or Of+Of Contact Is Made Via The Selector Switch On Front Face. There Is A Mechanical State Indicator And A Test Function Button On The Front Face. The Ue Rated Operational Voltage Is 24Vac To 415Vac Or 24Vdc To 130Vdc. The Operating Frequency Is 50Hz Or 60Hz. The Ie Rated Operational Current Is 6A Under 24Vdc, 2A Under 48Vdc, 1.5A Under 60Vdc, 1A Under 130Vdc. The Ie Rated Operational Current Is 6A Under 24Vac To 240Vac, 3A Under 415Vac. The Width In 9Mm Pitches Is 1. The Product Color Is White (Ral9003). The Dimensions Are (W) 9Mm X (H) 86Mm X (D) 73Mm. Product Weight Is 32G. The Degree Of Protection Is Ip20 At Terminals And Ip40 In Enclosure. The Operating Temperature Is -35°C To +70°C. The Storage Temperature Is -40°C To +85°C. This Product Complies With En/Iec 60947-5-1 Standard.
Product Details
SKU | A9A26929 |
---|---|
Part Number | A9A26929 |
Price | ZARÂ 1,293.97 |
FAQs | No |
Activity | HDCFD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review