
calcActive())">
Auxiliary Contact, Acti9, Iof+Sd 24, 1No + 1Nc, Dc
A9A26897
ZARÂ 789.90
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A26897
Auxiliary Contact, Acti9, Iof+Sd 24, 1No + 1Nc, Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact, Acti9, Iof+Sd 24, 1No + 1Nc, Dc
ZARÂ 789.90
Description
This Acti9 Iof+Sd24 Electrical Auxiliary Is A Double Open/Close And Fault Indicating Contact. It Is Dedicated To Ic60, Ic40, Icv40, Iid, Iid40, Idpn Vigi, Isw-Na, Ic60 & Iid Double Terminals. The 2 Contacts 1 No + 1Nc Can Report The Signalling Information Of The Associated Device To The Acti9 Smartlink. It Reports Also The Electrical Fault, Actuation Of The Tripping Auxiliary, Open Or Closed Position Of The Associated Device Informations To A Programmable Logic Controller. The Width In 9Mm Pitches Is 1. It Is Compatible With Downstream Com Busbar. Remote Indication Of Position And Tripping Upon A Fault Of The Associated Device. The In Rated Operational Current Is From 2Ma (Mini) Up To 100Ma (Maxi) Depending On The Rated Voltage. The Ue Rated Operational Voltage Is 240Vdc. The Operating Temperature Is -25°C To + 70°C. The Storage Temperature Is -40°C To + 85°C. This Product Complies With Iec/En 60947-5-1 Standards.
Product Details
SKU | A9A26897 |
---|---|
Part Number | A9A26897 |
Price | ZARÂ 789.90 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review