Asfora, Tv Socket Intermediate, 8Db, Cream

EPH3200323
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric Asfora Tv Socket Eph3200323 In Color Cream Is A Complete Product With 1 Outlet. The Current Flow Of This Tv Socket Is No. The Tv Socket Type Is Intermediate Socket (Passage), And The Tv Connector Is Male Iec 9.52 Mm. The Fixing Mode Of This Device Is Claws. It Is 83 Mm In Width, 83 Mm In Height, And 38 Mm In Depth, With A Projecting Depth Of 10 Mm. This Tv Socket Enables Flush Mounting, Making Its Box Not Protruding The Wall. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. The Connection Terminals Of This Tv Socket Are Screwless Terminals. Being Reliable And Resistant Enough, It Reaches Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Tv Socket Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. Also, It Has The Quality Label Of Ce. Besides, This Is A Green Premium Product, Taking Care Of Your Family As Much As Possible. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Tv Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH3200323
Part Number EPH3200323
Price ZAR 169.79
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora, Tv Socket Intermediate, 8Db, Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.