Asfora, Tv-Sat Intermediate Socket, 8Db, White

EPH3400321
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric Asfora Tv/Sat Socket Eph3400321 In Color White Is A Complete Product With 2 Outlets. The Current Flow Of This Tv/Sat Socket Is In Sat Socket. The Sat Connector Is In F Type. The Tv Socket Type Is Intermediate Socket (Passage), And The Tv Connector Is Male Iec 9.52 Mm. Its Fixing Mode Is Claws. 83 Mm, 83 Mm, 42 Mm Is The Dimension Of This Tv/Sat Socket, And Its Projecting Depth Is 13 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. The Connection Terminals Of This Tv/Sat Socket Are Screwless Terminals. The Ip Rating Of This Device Is Ip20. The Tv/Sat Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. With Conductor Material Of Copper, This Tv/Sat Socket Is Quite Resistant. Also, It Has The Quality Label Of Ce. This Tv/Sat Socket Is Also Certified As A Green Premium Product. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Tv/Sat Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH3400321
Part Number EPH3400321
Price ZAR 169.79
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora, Tv-Sat Intermediate Socket, 8Db, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.