
calcActive())">
Asfora, Tv-Sat Ending Socket, 1Db White
EPH3400121
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH3400121
Asfora, Tv-Sat Ending Socket, 1Db White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Tv/Sat Socket Eph3400121 In Color White Is A Complete Product With 2 Outlets. The Current Flow Of This Tv/Sat Socket Is In Sat Socket. The Sat Connector Is In F Type. The Tv Socket Type Is End-Of-Line (Terminal Socket), And The Tv Connector Is Male Iec 9.52 Mm. Its Fixing Mode Is Claws. 83 Mm, 83 Mm, 42 Mm Is Its Dimension, And Its Projecting Depth Is 13 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface And Unexposed. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. The Connection Terminals Of This Tv/Sat Socket Are Screwless Terminals. It Reaches Ip20 Degree Of Protection Too. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Tv/Sat Socket Is Very Reliable And Resistant. With Conductor Material Of Copper, This Tv/Sat Socket Is Quite Resistant. Also, It Has The Quality Label Of Ce. What'S More, This Tv/Sat Socket Is Qualified As A Green Premium Product. And It Is Mercury Free And Heavy Metal Free, Being Environment-Friendly As Always. In Addition, This Tv/Sat Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.
Product Details
SKU | EPH3400121 |
---|---|
Part Number | EPH3400121 |
Price | ZARÂ 158.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review