
calcActive())">
Asfora - Single Socket Outlet With Side Earth - 16A Lid, Shutters Ip44 White
EPH3100321
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH3100321
Asfora - Single Socket Outlet With Side Earth - 16A Lid, Shutters Ip44 White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph3100321 In Color White Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Side Earth. It Takes Your Safety Into Consideration All The Time As It Is Shuttered And Integrated With A Lid. And The Rated Current Of This Socket-Outlet Is 16A, Whose Power Range Is 3680W. The Fixing Mode Of This Device Is Screws Or Claws. 83 Mm, 83 Mm, 48 Mm Is The Dimension Of This Socket-Outlet, And Its Projecting Depth Is 17 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. It Reaches Ip44 Degree Of Protection Too. Its Connection Terminals Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. The Standard Of Iec 60884-1 Is Well Satisfied. It Obtained Aenor, Tse, Vde Certificates As Well. Besides, This Is A Green Premium Product, Taking Care Of Your Family As Much As Possible. And It Is Mercury Free And Heavy Metal Free, Being Environment-Friendly As Always. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH3100321 |
---|---|
Part Number | EPH3100321 |
Price | ZARÂ 140.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review