
calcActive())">
Asfora - Single Socket Outlet With Pin Earth - 16A White/Red
EPH2800421
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2800421
Asfora - Single Socket Outlet With Pin Earth - 16A White/Red
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2800421 In Color White And Red Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Pin Earth. And It'S Rated Current Is 16A, Whose Power Range Is 3680W. Its Fixing Mode Is Screws Or Claws. 83 Mm, 83 Mm And 42 Mm Are The Width, Height And Depth Respectively, With A Projecting Depth Of 10 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. And It Reaches Ip20 Degree Of Protection Too. The Connection Terminals Of This Socket-Outlet Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc, Making It As Resistant As Possible. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. Besides, The Standard Of Iec 60884-1 Is Well Met. It Obtained Sep-Bbj, Tse Certificates As Well. What'S More, This Socket-Outlet Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2800421 |
---|---|
Part Number | EPH2800421 |
Price | ZARÂ 131.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review