
calcActive())">
Asfora - Single Socket Outlet With Pin Earth - 16A Shutters White
EPH2800221
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2800221
Asfora - Single Socket Outlet With Pin Earth - 16A Shutters White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2800221 In Color White Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Pin Earth. Designed With A Shutter, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And It'S Rated Current Is 16A, With The Power Range Of 3680W. Its Fixing Mode Is Screws Or Claws. The Socket-Outlet Is 83 Mm In Width, 83 Mm In Height And 42 Mm In Depth, With A Projecting Depth Of 10 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Besides, The Ip Rating Of This Device Is Ip20. Its Connection Terminals Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. What'S More, It Well Satisfied The Standard Of Iec 60884-1. It Obtained Sep-Bbj, Tse Certificates As Well. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2800221 |
---|---|
Part Number | EPH2800221 |
Price | ZARÂ 105.72 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review